DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Belt Drive, Model CUBE-180

    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Belt drive fan for roof or wall mounted applications discharging the air directly upward, away from the roof or wall surface.

    Certifications:

    • AMCA Sound and Air Performance
    • High Wind and Hurricane
    • Seismic
    • UL/cUL 762
    SKU DESCRIPTION PRICE LEAD TIME
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-4130GQD-DR1, 2010-2947 CFM $2,061.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-3130GQD-DR2, 2171-3249 CFM $2,105.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-3130GQD-DR1, 1831-2607 CFM $2,105.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-5130GQD-DR2, 2289-3702 CFM $2,117.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-5130GQD-DR1, 2072-2985 CFM $2,117.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-5130G3QD-DR2, 2289-3702 CFM $2,249.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-5130G3QD-DR1, 2072-2985 CFM $2,249.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-7130GQD-DR3, 2948-4231 CFM $2,362.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-7130GQD-DR2, 2059-3400 CFM $2,362.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-7130GQD-DR1, 1558-2720 CFM $2,362.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-7130G3QD-DR3, 2948-4231 CFM $2,281.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-7130G3QD-DR2, 2059-3400 CFM $2,281.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-7130G3QD-DR1, 1558-2720 CFM $2,281.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-10130GQD-DR2, 2476-4647 CFM $2,754.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-10130GQD-DR1, 2366-3740 CFM $2,754.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-10130G3QD-DR2, 2476-4647 CFM $2,462.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-10130G3QD-DR1, 2366-3740 CFM $2,462.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-15130GQD-DR2, 3420-5327 CFM $2,758.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-15130GQD-DR1, 2365-4269 CFM $2,758.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-15130G3QD-DR2, 3420-5327 CFM $2,536.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-15130G3QD-DR1, 2365-4269 CFM $2,536.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-20130G3QD-DR2, 3601-5667 CFM $2,687.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-20130G3QD-DR1, 2951-4533 CFM $2,687.00
    In stock 
    4 on Hand

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-180
    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-LMD130GQD, 1558-5667 CFM $1,685.00
    In stock 
    4 on Hand

    Add to Compare List

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 10 of 10 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    811457
    Wheel, 18 3/4 Inch, 3/4 Inch Bore, CW, Product # 811457

    Pricing not available
    811457
    Wheel, 18 3/4 Inch, 3/4 Inch Bore, CW, Product # 811457
    Wheels Pricing not available 1
    EA Pricing not available Consult Factory
    OBSOLETE PRODUCT : Contact Us

    Replaced with

    Currently there are no available replacement parts. Please contact us or call 1-800-355-5354 for further assistance.
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244

    $1.38
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244
    Nuts $1.38 4
    EA $5.52 In-Stock 381 on hand
    STD
    834484
    Hoodband Assembly, CUE-180|CUBE-180-200|CWB-180-200, Product # 834484

    $304.87
    834484
    Hoodband Assembly, CUE-180|CUBE-180-200|CWB-180-200, Product # 834484
    Bands $304.87 1
    EA $304.87 3 Days
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.38
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.38 4
    EA $5.52 In-Stock 227 on hand
    Tall
    834485
    Hoodband Assembly, Tall, CUBE-180-200|CWB-180-200, Product # 834485

    $329.97
    834485
    Hoodband Assembly, Tall, CUBE-180-200|CWB-180-200, Product # 834485
    Bands $329.97 1
    EA $329.97 5 Days
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365025
    Blower Shaft, 0.75 X 17, 2 Keyways, Product # 365025

    $73.71
    365025
    Blower Shaft, 0.75 X 17, 2 Keyways, Product # 365025
    Shafts $73.71 1
    EA $73.71 In-Stock 8 on hand
    851018
    Hinge Curb Kit with Cables, For use with Models CUBE 099-200, CUE 060-200, GB 071-200 and G 060-203, Product # 851018

    $147.39
    851018
    Hinge Curb Kit with Cables, For use with Models CUBE 099-200, CUE 060-200, GB 071-200 and G 060-203, Product # 851018
    Hinge Kits $147.39 1
    EA $147.39 In-Stock 11 on hand
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099

    $116.00
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099
    Bearings $116.00 2
    EA $232.00 In-Stock 60 on hand
    503724
    Hood Cover, C 180-200, Product # 503724

    $150.27
    503724
    Hood Cover, C 180-200, Product # 503724
    Hoods $150.27 1
    EA $150.27 In-Stock 5 on hand
    Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365001
    Shaft, 0.75 x 20, 2K, Product # 365001

    $75.07
    365001
    Shaft, 0.75 x 20, 2K, Product # 365001
    Shafts $75.07 1
    EA $75.07 In-Stock 14 on hand
    chat-widget