DETAILS
    Close

    Backdraft Damper, Vertical Mount, Product # WD320-20X20

    Backdraft Damper, Vertical Mount, Product # WD320-20X20

    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Freight
    $198.00
    In stock 
    3 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Freight

    The WD-320 series dampers are designed to prevent reverse airflow in horizontal exhaust applications. The WD-320 features a pressure sensitive blade design that opens and remains open under low velocity conditions. The dampers are opened by air pressure differential and closed by gravity. Galvanized steel frame with flange on the discharge side.

    California Residents-

    Prop 65 Warning
    Specifications
    Damper Width x Damper Height
    20 x 20 in
    Width
    20 in
    Height
    20 in
    Weight
    10 lbs
    Mounting Position
    Vertical
    Frame Material
    Galvanized Steel
    Frame Gauge
    18
    Frame Type
    Flange on Discharge
    Blade Material
    Roll formed aluminum
    Blade Gauge
    0.025
    Shipping Type
    Freight
    Package Depth
    25 in
    Package Height
    8 in
    Package Weight
    21 lbs
    Package Width
    23 in
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget