DETAILS
    Close

    Centrifugal Inline Fan, Product # SQ-100-AX-QD, 831-1455 CFM

    Centrifugal Inline Fan, Product # SQ-100-AX-QD, 831-1455 CFM

    • Compact size for height-restricted areas
    • Aluminum backward inclined, nonoverloading centrifugal wheel design
    • Inlet and discharge duct collars for easy duct connection
    • Removable access panels permit easy access to interior components for cleaning and servicing.
    • Shipping Type:
      Parcel
    $1,349.00
    In stock 
    3 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Compact size for height-restricted areas
    • Aluminum backward inclined, nonoverloading centrifugal wheel design
    • Inlet and discharge duct collars for easy duct connection
    • Removable access panels permit easy access to interior components for cleaning and servicing.
    • Shipping Type:
      Parcel

    Model SQ, direct drive centrifugal inline fans feature a unique combination fo installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.

    California Residents-

    Prop 65 Warning
    Specifications
    Inlet Width x Height
    13 7/8 x 13 7/8 in
    Outlet Width x Height
    13 7/8 x 13 7/8 in
    Impeller Diameter
    11 in
    Width
    17 in
    Height
    17 in
    Depth
    21 in
    Weight
    62 lbs
    Application
    Exhaust General and Clean Air
    Recirculate Air
    Supply Air
    Mounting Position
    Horizontal
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Access Panel
    Disconnect switch
    Certifications
    AMCA Sound & Air Performance
    UL/cUL 705
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    58.3
    NEMA Frame Size
    48
    Shipping Type
    Parcel
    Package Depth
    25 in
    Package Height
    18 in
    Package Weight
    62 lbs
    Package Width
    25 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    831-1455
    FRPM Range
    1380-1725
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1
    1/4 0.25 1725 - CFM 1455 1403 1350 1292 1227 1156 1078 982 831
    Sones 13.2 12.5 11.9 11.5 11.1 10.7 10.4 10 9.7
    Bhp 0.22 0.23 0.23 0.24 0.24 0.25 0.25 0.24 0.22
    1/4
    0.25
    1725
    -
    Ps (in. wg) CFM Sones Bhp
    0 1455 13.2 0.22
    0.125 1403 12.5 0.23
    0.25 1350 11.9 0.23
    0.375 1292 11.5 0.24
    0.5 1227 11.1 0.24
    0.625 1156 10.7 0.25
    0.75 1078 10.4 0.25
    0.875 982 10 0.24
    1 831 9.7 0.22
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type B: Free inlet, Ducted outlet.
    • Power rating (BHP/kW) does not include transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The inlet sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type B: free inlet hemispherical sone levels.
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget