Shipping Type | Order By |
---|---|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
Next Day Air (Calculated at checkout) |
3:00 PM CST |
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
Shipping Type | Order By |
---|---|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
Next Day Air (Calculated at checkout) |
3:00 PM CST |
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
To calculate the CFM required to adequately ventilate an area, we divide the room volume by the appropriate “Minutes per Change” value.
Airflow (CFM) per Fan
Starred items represent required fields.
Non-Ducted 0.05" to 0.20"
Ducted 0.20" to 0.40" per 100 feet of duct (assuming duct air velocity falls within 1,000 to 1,800 feet per minute)
Fittings 0.08" per fitting (elbow, register, grill, damper, louver, duct turn, etc.)
Kitchen Hood Exhaust 0.625" to 1.50"
Important: Static pressure requirements are significantly affected by the amount of make-up air supplied to an area. Insufficient make-up air will increase static pressure and reduce the amount of air that will be exhausted. Remember, for each cubic foot of air exhausted, one cubic foot of air must be supplied.
SKU | DRIVE TYPE | HP | VOLTAGE | MOTOR PHASE | CFM RANGE | FRPM RANGE | INLET WIDTH x HEIGHT | OUTLET WIDTH x HEIGHT | PRICE | LEAD TIME | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Model:
SQ
Model / Size:
SQ-100
|
Direct Drive | 1/4 | 115 208 230 277 |
1 | 459-1455 | 720-1725 | 13 7/8 x 13 7/8 in | 13 7/8 x 13 7/8 in | $1,950.00 |
In stock
114 on Hand
|
Add to Compare List |
|
Model:
SQ
Model / Size:
SQ-120
|
Direct Drive | 1/2 | 115 | 1 | 435-1948 | 720-1725 | 15 7/8 x 15 7/8 in | 15 7/8 x 15 7/8 in | $2,187.00 |
In stock
102 on Hand
|
Add to Compare List |
|
Model:
SQ
Model / Size:
SQ-90
|
Direct Drive | 1/10 | 115 208 230 277 |
1 | 188-821 | 1050-1725 | 11 7/8 x 11 7/8 in | 11 7/8 x 11 7/8 in | $1,856.00 |
In stock
160 on Hand
|
Add to Compare List |
|
Model:
SQ
Model / Size:
SQ-95
|
Direct Drive | 1/8 | 115 | 1 | 275-920 | 1050-1550 | 11 7/8 x 11 7/8 in | 11 7/8 x 11 7/8 in | $1,240.00 |
In stock
2 on Hand
|
Add to Compare List |
|
Model:
SQ
Model / Size:
SQ-95
|
Direct Drive | 1/6 | 115 208 230 277 |
1 | 275-1024 | 1050-1725 | 11 7/8 x 11 7/8 in | 11 7/8 x 11 7/8 in | $1,764.00 |
In stock
134 on Hand
|
Add to Compare List |
|
Model:
SQ
Model / Size:
SQ-160
|
Direct Drive | 1/2 | 115 | 1 | 1808-3322 | 1140 | 22 7/8 x 22 7/8 in | 22 7/8 x 22 7/8 in | $2,064.00 |
In stock
1 on Hand
|
Add to Compare List |
|
Model:
SQ
Model / Size:
SQ-80
|
Direct Drive | 1/6 | 115 208 230 277 |
1 | 105-503 | 1050-1725 | 11 7/8 x 11 7/8 in | 11 7/8 x 11 7/8 in | $1,732.00 |
In stock
10 on Hand
|
Add to Compare List |
|
Model:
SQ
Model / Size:
SQ-90
|
Direct Drive | 1/10 | 115 | 1 | 188-738 | 1050-1550 | 11 7/8 x 11 7/8 in | 11 7/8 x 11 7/8 in | $1,118.00 |
25 Days
Lead Time |
Add to Compare List |
|
Model:
SQ
Model / Size:
SQ-100
|
Direct Drive | 1/4 | 115 | 1 | 831-1455 | 1380-1725 | 13 7/8 x 13 7/8 in | 13 7/8 x 13 7/8 in | $1,349.00 |
25 Days
Lead Time |
Add to Compare List |
|
Model:
SQ
Model / Size:
SQ-140
|
Direct Drive | 3/4 | 115/208-230 | 1 | 911-2950 | 720-1550 | 19 7/8 x 19 7/8 in | 19 7/8 x 19 7/8 in | $3,378.00 |
25 Days
Lead Time |
Add to Compare List |
|
Model:
SQ
Model / Size:
SQ-80
|
Direct Drive | 1/12 | 115 | 1 | 105-452 | 1050-1550 | 11 7/8 x 11 7/8 in | 11 7/8 x 11 7/8 in | $1,154.00 |
25 Days
Lead Time |
Add to Compare List |
Model SQ, direct drive centrifugal inline fans feature a unique combination fo installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.
Model SQ, direct drive centrifugal inline fans feature a unique combination fo installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.
Model SQ, direct drive centrifugal inline fans feature a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.
Model SQ, direct drive centrifugal inline fans feature a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.
Model SQ, direct drive centrifugal inline fans feature a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.
Model SQ, direct drive centrifugal inline fans feature a unique combination fo installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.
Model SQ, direct drive centrifugal inline fans feature a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.
Model SQ, direct drive centrifugal inline fans feature a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.
Model SQ, direct drive centrifugal inline fans feature a unique combination fo installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.
Model SQ, direct drive centrifugal inline fans feature a unique combination fo installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.
Model SQ, direct drive centrifugal inline fans feature a unique combination fo installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.
Model SQ is a direct drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications where space is a major issue. Units feature a galvanized steel housing and aluminum backward-inclined wheel.
Our performance filter tool can help you choose the right product based on your performance requirements.