Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.
The MiniCore uses a total energy core, direct drive fans, and Vari-Green® electronically commutated motors. Designed for indoor installations, the MiniCore may be mounted in any orientation. The unit features configurable intake and discharge connections. Performance ranges from 150 to 1,000 cfm and up to 1 in. wg.
The compact design of the MiniVent provides an economical solution for individual spaces, such as school classrooms and small offices. Configurable intake positions allow for floor mounted or ceiling-hung installations. Each unit comes standard with backdraft dampers and optional Vari-Green® electronically commutated motors. Performance ranges from 150 to 850 cfm and up to 1 in. wg.
The class of motor insulation for a given motor. The temperature capabilities of each insulation class is defined as being the maximum temperature at which the insulation can be operated to yield an average life of 2, hours (A = 15?C, B = 135?C, F =
Indicates the space relationships of windings and changing values of the recurring cycles of AC voltages and currents. The most common power supplies are either single- or three-phase.
The force that causes a current to flow in an electrical circuit. The voltage of a motor is usually determined by the supply to which it is attached. NEMA requires that motor be able to carry its rated horsepower at nameplate voltage plus or minus 1% al
This is a feature which protects the motor from overheating and thus prolongs service life of the machine. In the event that the motor approaches overheating the thermal protection cuts power and only returns it after a cooling period.