DETAILS
    Close

    Overhead Fan, Product # DC-5-12-13LV-X-QD

    Overhead Fan, Product # DC-5-12-13LV-X-QD

    • Plug-and-Play
    • Galvanized Steel Safety Cable
    • Electrical Safety Systems
    • Impact & Over Speed Detection
    • 10-year Warranty
    • Shipping Type:
      Freight
    $6,524.80
    In stock 
    4 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Plug-and-Play
    • Galvanized Steel Safety Cable
    • Electrical Safety Systems
    • Impact & Over Speed Detection
    • 10-year Warranty
    • Shipping Type:
      Freight

    Model DC-5 is an aesthetic five-blade, direct drive overhead fan for use in commercial spaces with low to medium height ceilings. Combined with its sleek design, the DC-5 provides comfortable air movement in office spaces, restaurants, fitness centers, and more. These fans are effortless to install with a total weight less than one hundred pounds, the lightest among comparable HVLS fans.

    Greenheck’s overhead fan products are AMCA certified. The third party certification ensures that our product performs as cataloged.

    Our in-stock HVLS products offer numerous advantages:

    • Keypad controller and steel truss mounting kit included with the fan
    • Unique direct drive motor, requiring less maintenance
    • Factory provided plug and play wiring, allowing for faster install times
    • Light weight design, allowing half the install time from comparable HVLS fans on the market
    • Built in safety features
    • Easy installation guide

    California Residents-

    Prop 65 Warning
    Specifications
    Hub Height
    2 in
    Fan Diameter
    12 ft
    Drop Length
    24 in
    Weight
    100 lbs
    Application
    Humidity Control
    Thermal Destratification
    Comfort Cooling
    Recirculate Air
    Drive Type
    Direct Drive
    Impeller Type
    Propeller/Axial
    Impeller Material
    Aluminum
    Certifications
    AMCA Circulating Fan Performance
    CSA Certified
    UL/cUL 507
    Speed Controllable
    Yes
    Blade Color
    Mill Finish Aluminum
    Motor Phase
    1
    Voltage
    115
    208-230
    HP
    1/4
    Shipping Type
    Freight
    Warranty Length
    10 Years
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget