![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10016/XG-RHFSS-1.png)
XG-RHFSS Series
The XG-RHFSS Series are designed for use in applications requiring cube core filter return grilles constructed of a non-ferrous material.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10016/XG-RHFSS-1.png)
XG-RHFSS
Model XG-RHFSS is a stainless steel filter return grille with 45° deflection fixed louver face and 1 inch deep filter rack.