XG-RHSS Series
The XG-RHSS Series are designed for use in applications requiring return grilles constructed of a non-ferrous material with a fixed louver.
OVERVIEW
XG-RHSS
Model XG-RHSS is a stainless steel return grille with 1.03 inch stainless steel border and fixed louver face with 45° deflection.