Residential Energy Recovery Ventilators
OVERVIEW

ASSURE-120
The ASSURE120 Energy Recovery Ventilator (ERV) is the perfect compact balanced ventilation solution for single or multi-family installations with limited mechanical space. The low-profile design (9.75” height) simplifies installations in bulkheads and drop ceilings.
The Total Recovery Core transfers heat and moisture between two cross-flow airstreams without allowing cross contamination. When used for balanced mechanical ventilation in humid environments, the unit helps to reduce air conditioning (AC) energy costs. In colder climates, moisture transfer is reversed. The unit helps to moderate humidity and the core is a highly efficient heat exchanger.
CSA Certified
Home Ventilating Institute (HVI)

SYNC-110
The SYNC110 Energy Recovery Ventilator (ERV) is the perfect high-performance solution for single or multi-family installations with limited mechanical space. The low-profile design (9.75” height) simplifies installations in bulkheads and drop ceilings.
The SYNC110 offers a 50-130 CFM operational range with 3 high-speed options and is powered by two Electronically Commutated Motors (ECM) with adaptive, variable speed technology programmed to adapt to the static pressure associated with a dirty filter or core. The motor reacts to increased static pressure by increasing its speed to ensure you have the airflow required to maintain a healthy balance.
The Total Recovery Core transfers heat and moisture between two cross-flow airstreams without allowing cross contamination. When used for balanced mechanical ventilation in humid environments, the unit helps to reduce air conditioning (AC) energy costs. In colder climates, moisture transfer is reversed. The unit helps to moderate humidity and the core is a highly efficient heat exchanger.
The SYNC110 is available with precision balancing (SYNC-110SEA-S1) and Fault Indicator Display for Title 24 compliance (SYNC-110SEF-S1) options.
CSA Certified
Home Ventilating Institute (HVI)

SYNC-180
The SYNC180 Energy Recovery Ventilator (ERV) is a cold-weather certified, high-efficiency, precision balanced ventilation solution for single or multi-family installations. This ERV comes in both top and side-port configurations and offers a 75-200 CFM operational range with 3 high-speed options and is powered by two Electronically Commutated Motors (ECM) with adaptive, variable speed technology programmed to adapt to the static pressure associated with a dirty filter or core. The side-port unit features best-in-class core efficiency with a Sensible Recovery Efficiency (SRE) of 84%.
When paired with the PrecisionSYNC Control, you can measure the maximum airflow capacity of the installation and dial in precise airflow to meet design and code requirements.
The Total Recovery Core transfers heat and moisture between two cross-flow airstreams without allowing cross contamination. When used for balanced mechanical ventilation in humid environments, the unit helps to reduce air conditioning (AC) energy costs. In colder climates, moisture transfer is reversed. The unit helps to moderate humidity and the core is a highly efficient heat exchanger.
The SYNC180 is available with a Fault Indicator Display for Title 24 complaince option (SYNC-180SCEF-S1/SYNC-180TCEF-S1).
CSA Certified
Home Ventilating Institute (HVI)
Cold-Weather Certified

SYNC-270
The SYNC270 Energy Recovery Ventilator (ERV) is a cold-weather certified, high-efficiency, precision balanced ventilation solution for single or multi-family installations. This ERV offers a 75-280 CFM operational range with 3 high-speed options and is powered by two Electronically Commutated Motors (ECM) with adaptive, variable speed technology programmed to adapt to the static pressure associated with a dirty filter or core. Featuring best-in-class core efficiency with a Sensible Recovery Efficiency (SRE) of 77%.
When paired with the PrecisionSYNC Control, you can measure the maximum airflow capacity of the installation and dial in precise airflow to meet design and code requirements.
The Total Recovery Core transfers heat and moisture between two cross-flow airstreams without allowing cross contamination. When used for balanced mechanical ventilation in humid environments, the unit helps to reduce air conditioning (AC) energy costs. In colder climates, moisture transfer is reversed. The unit helps to moderate humidity and the core is a highly efficient heat exchanger.
The SYNC270 is available with a Fault Indicator Display for Title 24 compliance option (SYNC-270TCEF-S1).
CSA Certified
Home Ventilating Institute (HVI)
Cold-Weather Certified
- Presentaciones
- Catálogos
- Manuales de Instrucciones
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
ASSURE-120SYNC-110SYNC-180SYNC-270
-