Experience Best-In-Class Product Selection with:

eCAPSeCAPS

IDHB

The IDHB series is a basic, economical duct heater available in limited sizes. This duct heater features:

  • UL 1996 licensed
  • 50/60 Hz compatibility
  • Zero clearance
  • Fan interlock
  • Power and control terminal boards
  • Automatic reset thermal safety switch for primary over temperature protection
  • Manual reset thermal safety switch for secondary over temperature protection
  • Heavy gage G60 construction with hinged access cover

Capacity and stages are dependent on voltage/phase and heater dimensions.

Capacity: 39.9 kW maximum

Stages: 3 maximum

Certifications:

UL 1996

Purchase Options: