Experience Best-In-Class Product Selection with:

eCAPSeCAPS

IDHE-O

The IDHE-O is a duct heater that is UL listed for outdoor applications. This duct heater can be mounted in multiple positions like the IDHE.
  • Six mounting positions with vertical up and down flow
  • Designed for zero clearance
  • Recessed control box
  • Single or three phase
  • Power fusing required
  • NEMA 4 enclosure

Certifications:

UL 1996