Experience Best-In-Class Product Selection with:

eCAPSeCAPS

IDHE

The IDHE is a universal duct heater that eliminates the need for right- and left-handed designs. The IDHE has the following features:

  • Six mounting positions with vertical up and down flow
  • Rotation to fit the requirements and location of the HVAC system
  • Standalone duct heater capability
  • Lower standard heater wire watt density and higher duct to heat coverage
  • Single- or three-phase
  • Disconnecting contactors
  • Recessed or offset control box
  • 80/20 (Ni/Cr) resistance wire
  • Vapor barrier
  • Gasketed cover

Capacity is dependent on voltage/phase and heater dimensions.

Capacity: 30 kW per square foot

Certifications:

UL 1996

Purchase Options: