Experience Best-In-Class Product Selection with:

eCAPSeCAPS

AX Roof Mounted

The AX roof-mounted is an expanded capacity direct drive axial exhaust model. This model has cast aluminum blades and hub assembly, heavy gauge spun curb cap to reduce inlet losses, a butterfly damper section for backflow prevention, and a windband section to protect the butterfly dampers from debris. Typical applications include clean air, fume exhaust, and spark resistant construction.

  • 800 to 120,000 cfm
  • Up to 5 in. wg

Certifications:

UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control

AMCA licensed for FEI & Air Performance

Purchase Options: