RBU
The RBU is a belt drive, roof mount axial fan for use in general clean air exhaust applications. The unit exhausts air up and away from the roof surface. Units feature a steel housing, with a fabricated steel propeller.
- 4100 to 64300 cfm
- Up to 1.0 in. wg.
![](https://content.greenheck.com/public/DAMProd/Original/10016/Greenheck_FastPass_Icon_150x25.png)
15-Day Fixed Lead Times on Select Configurations.
Certifications:
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance