RBUMO
Model RBUMO is a belt-driven fan for roof-mounted applications to exhaust high-temperature air away from the mounting surface. Fans feature a fabricated steel propeller with galvanized steel housing and optional UL-793 rating for high temperature.
- 4700 to 68,000 cfm
- Up to 1.0 in. wg.
![](https://content.greenheck.com/public/DAMProd/Original/10016/Greenheck_FastPass_Icon_150x25.png)
15-Day Fixed Lead Times on Select Configurations.
Certifications:
High Temperature option available on select sizes and configurations
Seismic Rated available on select sizes and configurations
UL Emergency Smoke Control available on select sizes and configurations
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADRBUMO
-