TAUB-L/H
The motor mounted on model TAUB-L/H is out of the airstream. This makes it suitable for clean air, high-temperature process exhaust or high-temperature emergency smoke removal. The TAUB-L/H has rolled damper blades, gasket covered edges, fully welded and coated housing with steel blades. Its maximum continuous operating temperature is 500 °F.
- 5,000 to 58,000 cfm
- Up to 1 in. wg
Certifications:
UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control
AMCA licensed for FEI, Air & Sound Performance