Experience Best-In-Class Product Selection with:

eCAPSeCAPS
Greenheck Mixed Flow Upblast Exhaust Fans

Mixed Flow Upblast Exhaust Fans

Mixed flow upblast fans are best in ventilation applications requiring low sound and high efficiency. Roof-mounted models discharge clean air or fume exhaust up and away from the building.

OVERVIEW

Greenheck Mixed Flow Upblast Exhaust Fans - Model QEID-Upblast

QEID-Upblast

Model QEID Upblast is a direct drive mixed flow fan standard with curb cap for quick mounting to a roof curb, butterfly dampers to prevent rain penetration and windband to keep the damper blades closed when not in operation. The QEID Upblast effectively removes clean air out and away from the building. It has higher efficiency operation than a belt drive fan and less maintenance by elimating belts, pulleys and fan shaft bearings. Available with factory programmed VFD for easy adjustment and control.
  • 800 to 88,000 cfm
  • Up to 10 in. wg
Certifications:

ULcUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control

AMCA licensed for FEI, Air & Sound Performance

Greenheck Mixed Flow Upblast Exhaust Fans - Model QEI-Upblast

QEI-Upblast

The QEI-UPBLAST is a belt drive mixed flow fan in a roof upblast configuration for exhausting contaminants away from a building to prevent re-entrainment of exhaust air. Standard construction includes a fully-welded heavy-gauge curb cap, a butterfly damper section and a windband.

  • 800 to 88,000 cfm
  • Up to 8 in. wg
  • Spark B and C resistant construction available
Certifications:

UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control

AMCA licensed for FEI, Air & Sound Performance

Purchase Options: