![undefined undefined](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10003/Fans_Roof-Mounted_Centrifugal-Upblast-Exhaust.png)
Centrifugal Upblast Exhaust Fans
The centrifugal roof-mounted upblast exhaust fans include both direct and belt drive options with efficient backward-inclined centrifugal wheels and aerodynamic inlet cone minimizing system effects. The motors on the fans are out of the airstream. These fans are suitable for applications ranging from a storage room to fume hood exhaust and kitchen grease exhaust to smoke control.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10010/CUE-CUBE-180.png)
CUE
- 60 to 14,700 cfm
- Up to 3.0 in. wg.
High Temp
High Wind and Hurricane
Seismic
UL/cUL 705
AMCA licensed for FEI & Air Performance
UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10010/CUE-CUBE-180.png)
CUBE
Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface.
- 180 to 30,000 cfm
- Up to 5.0 in. wg.
High Temp
High Wind and Hurricane
Seismic
UL/cUL 705
AMCA licensed for FEI & Air Performance
UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)
UL/cUL 705 Listed - Supplement SD - "Power Ventilators for Smoke Control Systems" (Formerly UL Smoke)
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/USGF-140.png)
USGF
The USGF is a belt drive fan ideal for heavy grease exhaust applications where cooking requires large amounts of grease and/or solid fuels. Units feature a non-stick coated steel wheel with a steel housing and curb cap. The unit is powder coated for added protection.
- 330 to 6800 cfm
- Up to 3.25 in. wg.
AMCA licensed for FEI & Air Performance
UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)
UL/cUL 705 Listed - Supplement SD - "Power Ventilators for Smoke Control Systems" (Formerly UL Smoke)
-
Catalogs
- Series C Roof Upblast and Sidewall Centrifugal Exhaust Fans (Models CUE, CUBE, CUBE-HP, CUBE-XP)
- Series C Roof Upblast and Sidewall Centrifugal Exhaust Fans (Models CUE, CW, CUBE, CWB, CUBE-HP, CWB-HP, CUBE-XP) (Spanish Version)
- Vari-Green Controls
- Vari-Green Motor
- Vari-Green Motor (Spanish Version)
- Corporate / All Products Catalog
- Corporate / All Products Catalog (Spanish Version)
-
Instruction Manuals
- Model CUE/CUBE (#471560 IOM)
- Model USGF (#462077 IOM)
- Fan Monitoring System (#479585 IOM)
- Birdscreen Kit (#486001 IOM)
- Bracket Hinge Kit (#485064 IOM)
- Clean-Out Port Kit
- Grease Trap Installation (#476370 IOM)
- Hinge Kit Sizes 075-203 (#462866 IOM)
- Hinge Kit Sizes 220-540 (#462865 IOM)
- Hinged Curb Latch Kit (#481944 IOM)
- Sidewall Bracket Hinge Kit (#481937 IOM)
- Sidewall Grease Kit (#481936 IOM)
- Variable Frequency Drive (VFD) and Control Packages (#1016626 IOM)
- Vari-Green Control - Constant Pressure/Airflow Control (#479653 IOM)
- Vari-Green Control - Indoor Air Quality - Temp/Humidity (#475573 IOM)
- Vari-Green Control - Indoor Air Quality - VOC (#475407 IOM)
- Vari-Green Control - Universal Assemblies (#475699 IOM)
- Vari-Green Drive (#481200 IOM)
- Vari-Green Motor and Controls (IOM# 473681)
- Wall Bracket (#483966 IOM)
- Windband Extension (#484522 IOM)
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
CUECUBEUSGF
-
- Application Information
- Videos
- Other Product Information
- Warranty
- Project Profiles