Experience Best-In-Class Product Selection with:

eCAPSeCAPS

AER

Direct drive fans with expanded performance range specifically designed for wall mounted clean air applications. Units feature cast aluminum airfoil or fabricated steel blades and hubs. Available in a full range of sizes between 20 and 60 inches.

  • 250 to 78,600 cfm
  • Up to 3.4 in. wg.

Certifications:

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options: