Experience Best-In-Class Product Selection with:

eCAPSeCAPS

SBCE

Model SBCE is a belt drive propeller fan, specifically for wall-mounted applications, exhausting high volumes of clean air at low static pressures. Units feature cast aluminum airfoil blades and hubs.

  • 12,750 to 87,000 cfm
  • Up to 1.0 in. wg.

Certifications:

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options: