Experience Best-In-Class Product Selection with:

eCAPSeCAPS

SE

A direct drive propeller exhaust fan, designed for clean air, wall-mounted applications. The SE features fabricated steel or aluminum propellers.

  • 100 to 7,100 cfm
  • Up to 0.75 in. wg.

Certifications:

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options: