DETAILS
    Close

    Round Ceiling Radiation Damper, Butterfly Style, Model CRD-2

    Greenheck Product # CRD-2
    Round design.

    Certifications:

    • California State Fire Marshal (Listing # 3225-0981:0101)
    • UL 555C (Listing # R13446)

    Product Variants

    Showing 3 of 3
    SKU DAMPER WIDTH x DAMPER HEIGHT DAMPER DIAMETER BLADE STYLE CLOSURE TYPE PRICE LEAD TIME
    Model: CRD
    Model / Size: CRD-2
    - 6 in Butterfly Fusible link $45.58
    In stock 
    3 on Hand

    Add to Compare List
    Model: CRD
    Model / Size: CRD-2
    - 8 in Butterfly Fusible link $50.05
    15 Days
    Lead Time 

    Add to Compare List
    Model: CRD
    Model / Size: CRD-2
    - 10 in Butterfly Fusible link $54.52
    In stock 
    10 on Hand

    Add to Compare List
    chat-widget