DETAILS
    Close

    Centrifugal Inline Fan, Product # SQ-140-VG7X-QD, 911-2950 CFM

    Centrifugal Inline Fan, Product # SQ-140-VG7X-QD, 911-2950 CFM

    • Compact size for height-restricted areas
    • Aluminum backward inclined, nonoverloading centrifugal wheel design
    • Inlet and discharge duct collars for easy duct connection
    • Removable access panels permit easy access to interior components for cleaning and servicing
    • Energy efficient, Vari-Green motor for maximum motor controllability.
    • Shipping Type:
      Freight
    $3,378.00
    25 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Compact size for height-restricted areas
    • Aluminum backward inclined, nonoverloading centrifugal wheel design
    • Inlet and discharge duct collars for easy duct connection
    • Removable access panels permit easy access to interior components for cleaning and servicing
    • Energy efficient, Vari-Green motor for maximum motor controllability.
    • Shipping Type:
      Freight

    Model SQ, direct drive centrifugal inline fans feature a unique combination fo installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.

    California Residents-

    Prop 65 Warning
    Specifications
    Inlet Width x Height
    19 7/8 x 19 7/8 in
    Outlet Width x Height
    19 7/8 x 19 7/8 in
    Impeller Diameter
    14 in
    Width
    23 in
    Height
    23 in
    Depth
    22 in
    Weight
    98 lbs
    Application
    Exhaust General and Clean Air
    Recirculate Air
    Supply Air
    Mounting Position
    Horizontal
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Access Panel
    Disconnect switch
    Certifications
    AMCA Sound & Air Performance
    UL/cUL 705
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1
    Voltage
    115/208-230
    HP
    3/4
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    85
    Shipping Type
    Freight
    Package Depth
    24 in
    Package Height
    26 in
    Package Weight
    91 lbs
    Package Width
    26 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    911-2950
    FRPM Range
    720-1550
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 1 1.25 1.5
    3/4 0.08 720 - CFM 1371 1188 911 - - - - - - -
    Sones 4.7 4 3.9 - - - - - - -
    Bhp 0.068 0.075 0.074 - - - - - - -
    3/4 0.13 860 - CFM 1637 1487 1317 1033 - - - - - -
    Sones 7 6.2 6.2 5.9 - - - - - -
    Bhp 0.12 0.12 0.13 0.13 - - - - - -
    3/4 0.3 1140 - CFM 2170 2061 1942 1818 1667 1447 1122 - - -
    Sones 10.8 10.5 10.1 10 9.8 9.6 9.4 - - -
    Bhp 0.27 0.28 0.29 0.3 0.3 0.3 0.27 - - -
    3/4 0.75 1550 - CFM 2950 2870 2790 2703 2614 2524 2429 2316 2188 1809
    Sones 16.7 16.5 16.2 15.8 15.6 15.5 15.3 15.1 14.8 14
    Bhp 0.67 0.69 0.71 0.72 0.74 0.75 0.75 0.75 0.75 0.73
    3/4 3/4 3/4 3/4
    0.08 0.13 0.3 0.75
    720 860 1140 1550
    - - - -
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 1371 4.7 0.068 1637 7 0.12 2170 10.8 0.27 2950 16.7 0.67
    0.125 1188 4 0.075 1487 6.2 0.12 2061 10.5 0.28 2870 16.5 0.69
    0.25 911 3.9 0.074 1317 6.2 0.13 1942 10.1 0.29 2790 16.2 0.71
    0.375 - - - 1033 5.9 0.13 1818 10 0.3 2703 15.8 0.72
    0.5 - - - - - - 1667 9.8 0.3 2614 15.6 0.74
    0.625 - - - - - - 1447 9.6 0.3 2524 15.5 0.75
    0.75 - - - - - - 1122 9.4 0.27 2429 15.3 0.75
    1 - - - - - - - - - 2316 15.1 0.75
    1.25 - - - - - - - - - 2188 14.8 0.75
    1.5 - - - - - - - - - 1809 14 0.73
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type B: Free inlet, Ducted outlet.
    • Power rating (BHP/kW) does not include transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The inlet sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type B: free inlet hemispherical sone levels.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget