![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10014/XG-2000.png)
XG-2000 Series
Model XG-2000 series are engineered for supply and return air distribution in heating, cooling and ventilating applications, and are designed for sidewall, floor, sill and ceiling installation.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10014/XG-2000.png)
XG-2000
Model XG-2000 is an extruded aluminum linear bar grille with 7/32-inch bars on 1/2-inch centers and one-inch flanged frame, available with 0°, 15°, or 30° blade deflection.
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10014/XG-2000CO.png)
XG-2000CO
Model XG-2000CO is an extruded aluminum core only linear bar grille with 7/32-inch bars on 1/2-inch centers, available with 0°, 15°, or 30° blade deflection.
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10015/XG-2000MC_90.png)
XG-2000MC
Model XG-2000MC is an extruded aluminum linear bar grille mitered corner section with 7/32-inch bars on 1/2-inch centers and one-inch flanged frame, available in 90°, 135° or special angles (SA) with 0°, 15°, or 30° blade deflection.