![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10014/XG-2600.png)
XG-2600 Series
Model XG-2600 are extruded linear bar grilles and registers engineered for supply and return air distribution in heating, cooling, and ventilating applications, and are designed for ceiling installation. It offers 1/2-inch border with 1/8-inch bars on 1/2-inch centers.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10014/XG-2600.png)
XG-2600
Model XG-2600 is an extruded aluminum linear bar grille with 1/8-inch bars on 1/2-inch centers and 1/2-inch flanged frame, available with 0°, 15°, or 30° blade deflection.
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10015/XG-2000MC_90.png)
XG-2600MC
Model XG-2600MC is an extruded aluminum linear bar grille mitered corner section with 1/8-inch bars on 1/2-inch centers and 1/2-inch flanged frame, available in 90°, 135° or special angles (SA) with 0°, 15°, or 30° blade deflection.