![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10014/XG-2800H.png)
XG-2800 Series
Model XG-2800H are extruded linear bar grilles and registers engineered for supply and return air distribution in heating, cooling, and ventilating applications, and are designed for a concealed ceiling or sidewall application. It offers 3/16-inch border with 1/8-inch bars on 1/4-inch centers.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10014/XG-2800H.png)
XG-2800H
Model XG-2800H is an extruded aluminum linear bar grille with 1/8-inch bars on 1/4-inch centers and 3/16-inch non flanged frame, available with 0°, 15°, or 30° blade deflection.