Experience Best-In-Class Product Selection with:

eCAPSeCAPS
Greenheck Centrifugal Upblast Exhaust Fans

Centrifugal Upblast Exhaust Fans

The centrifugal roof-mounted upblast exhaust fans include both direct and belt drive options with efficient backward-inclined centrifugal wheels and aerodynamic inlet cone minimizing system effects. The motors on the fans are out of the airstream. These fans are suitable for applications ranging from a storage room to fume hood exhaust and kitchen grease exhaust to smoke control.

OVERVIEW

Greenheck Centrifugal Upblast Exhaust Fans - Model CUBE

CUE

Model CUE is a direct drive fan designed for roof or wall mounting, where the exhaust air is directed away from the mounting surface. Constructed of a single piece, continuously welded housing, this fan is used for exhausting contaminated or grease laden air.
  • 60 to 14,700 cfm
  • Up to 3.0 in. wg.
Certifications:

High Temp

High Wind and Hurricane

Seismic

UL/cUL 705

AMCA licensed for FEI & Air Performance

UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)

Purchase Options:
Greenheck Centrifugal Upblast Exhaust Fans - Model CUBE

CUBE

Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface.

  • 180 to 30,000 cfm
  • Up to 5.0 in. wg.
Certifications:

High Temp

High Wind and Hurricane

Seismic

UL/cUL 705

AMCA licensed for FEI & Air Performance

UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)

UL/cUL 705 Listed - Supplement SD - "Power Ventilators for Smoke Control Systems" (Formerly UL Smoke)

Purchase Options:
Greenheck Centrifugal Upblast Exhaust Fans - Model USGF

USGF

The USGF is a belt drive fan ideal for heavy grease exhaust applications where cooking requires large amounts of grease and/or solid fuels. Units feature a non-stick coated steel wheel with a steel housing and curb cap. The unit is powder coated for added protection.

  • 330 to 6800 cfm
  • Up to 3.25 in. wg.
Certifications:

AMCA licensed for FEI & Air Performance

UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)

UL/cUL 705 Listed - Supplement SD - "Power Ventilators for Smoke Control Systems" (Formerly UL Smoke)

Purchase Options: