Mixed Flow Exhaust Fans
OVERVIEW
RSQ Exhaust
Model RSQ is a direct-driven mixed flow exhaust hooded rooftop fan that features rigid construction, ease of service, high efficiency, and low sound levels. Fans are available in twelve sizes and feature a hinged fabra style hood. These units feature a weather resistant galvanized steel housing and offer various configurations and accessories.
- Up to 25,200 cfm
- Up to 3 in. wg.
- Vari-Green® EC motors up to 10 hp
Purchase Options: