Experience Best-In-Class Product Selection with:

eCAPSeCAPS
Greenheck Hooded Axial Exhaust Fans

Hooded Axial Exhaust Fans

Hooded propeller roof exhaust fans include both direct- and belt-driven fans. These fans are suitable for exhausting in clean air applications including factories and warehouses.

OVERVIEW

Greenheck Hooded Axial Exhaust Fans - Model AE

AE

Model AE is a direct drive fan designed for roof mount applications exhausting relatively clean air. Fans feature spun aluminum housings and fabricated aluminum propellers.

  • 250 to 6,000 cfm
  • Up to 1.0 in. wg.
Certifications:

UL/cUL 705

AMCA licensed for FEI & Air Performance

Purchase Options:
Greenheck Hooded Axial Exhaust Fans - Model RE2

RBE

The RBE belt-driven axial fan is ideal for roof-mounted applications exhausting relatively clean air. These units feature fabricated steel propellers and a fabra hood-style housing.

  • 1,340 to 82,283 cfm
  • Up to 1.5 in. wg.
Certifications:

High Wind Rated available on select sizes and configurations

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options:
Greenheck Hooded Axial Exhaust Fans - Model RE2

RBCE

An RBCE belt drive, roof mounted axial fan is for applications exhausting relatively clean air. Fan propellers are cast aluminum airfoil blades, with fabra hood-style aluminum or steel housings.

  • 830 to 78,000 cfm
  • Up to 1. 0 in. wg.
Certifications:

High Wind Rated available on select sizes and configurations

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options:
Greenheck Hooded Axial Exhaust Fans - Model RE2

RCE3

Model RCE3 is a direct drive, roof mount axial fan designed for applications exhausting relatively clean air. Fan propellers are cast aluminum airfoil blades, with fabra hood-style aluminum or steel housings.

  • 580 to 42,290 cfm
  • Up to 1.5 in. wg.
Certifications:

High Wind Rated available on select sizes and configurations

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options:
Greenheck Hooded Axial Exhaust Fans - Model RE2

RE2

The RE2 has fabricated steel propellers with a fabra hood-style aluminum or steel housing. The unit is a direct drive, roof mount axial fan for applications exhausting relatively clean air.

  • 1,200 to 41,470 cfm
  • Up to 2.0 in. wg.
Certifications:

High Wind Rated available on select sizes and configurations

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options: