Experience Best-In-Class Product Selection with:

eCAPSeCAPS
Greenheck Hooded Axial Supply Fans

Hooded Axial Supply Fans

Hooded propeller roof supply fans include both direct- and belt-driven styles. These fans are suitable for supplying air in clean air applications including factories and warehouses.

OVERVIEW

Greenheck Hooded Axial Exhaust Fans - Model AE

AS

The AS is a direct drive fan for roof mount, supply applications. Fans feature spun aluminum housings and fabricated aluminum propellers.

  • 200 to 6,000 cfm
  • Up to 1.0 in. wg.
Certifications:

UL/cUL 705

AMCA licensed for FEI & Air Performance

Purchase Options:
Greenheck Hooded Axial Exhaust Fans - Model RE2

RS2

Model RS2 is a direct drive, axial fan designed for roof-mount, supply applications. Fan propellers are fabricated steel with fabra hood-style aluminum or steel housings.

  • 1,700 to 44,220 cfm
  • Up to 1.5 in. wg.
Certifications:

High Wind Rated available on select sizes and configurations

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options:
Greenheck Hooded Axial Supply Fans - Model RBS

RBS

The RBS is a belt drive axial fan, ideal for roof-mounted supply applications. Units feature fabricated steel propellers and a fabra hood-style aluminum or steel housing.

  • 500 to 86,500 cfm
  • Up to 1.5 in. wg.
Certifications:

High Wind Rated available on select sizes and configurations

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options:
Greenheck Hooded Axial Exhaust Fans - Model RE2

RBF

This is a belt drive, roof-mounted axial fan specifically for filtered supply applications. The RBF features fabricated steel propellers and a fabra hood-style housing constructed of steel or aluminum.

  • 1,700 to 79,600 cfm
  • Up to 1.5 in. wg.
Certifications:

High Wind Rated available on select sizes and configurations

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options:
Greenheck Hooded Axial Exhaust Fans - Model RE2

RCS3

Model RCS3 is a direct drive, axial fan designed for roof mount, supply applications. Fan propellers are cast aluminum airfoil blades, with fabra hood-style aluminum or steel housings.

  • 600 to 46,870 cfm
  • Up to 1.25 in. wg.
Certifications:

High Wind Rated available on select sizes and configurations

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options:
Greenheck Hooded Axial Exhaust Fans - Model RE2

RBCS

The RBCS is a belt drive, axial fan for roof-mount supply applications. Fan propellers are constructed of cast aluminum airfoil blades, with fabra hood-style aluminum or steel housings.

  • 1,025 to 79,700 cfm
  • Up to 1. 0 in. wg.
Certifications:

High Wind Rated available on select sizes and configurations

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options:
Greenheck Hooded Axial Exhaust Fans - Model RE2

RBCF

A belt drive, roof-mounted axial fan; the RBCF is for filtered supply applications. Fans feature cast aluminum airfoil blade propellers and a fabra hood-style housing constructed of steel or aluminum.

  • 920 to 57,460 cfm
  • Up to 1.0 in. wg.
Certifications:

High Wind Rated available on select sizes and configurations

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options: