Experience Best-In-Class Product Selection with:

eCAPSeCAPS
eCaps_Icon

Louvered Face Diffusers

Virtually limitless air pattern variations.

Louvered face diffusers provide an aesthetically pleasing solution for applications requiring large volumes of air at low sound levels and low pressure drops. These units are available in one, two, three, and four-way air pattern variations that are virtually limitless due to the unique assembly of these diffusers.