WAREHOUSE SMOKE EXHAUST
In an emergency, you need products you can rely on.
![Warehouse Smoke Exhaust](https://greenheck-cms-prod.azureedge.net/atg-cms-prod/images/default-source/warehouse/warehouse_smoke_ventilation.jpg?sfvrsn=99f034bf_5)
EXPLORE
FEATURED PRODUCTS
![title-border-with-icon title-border-with-icon](https://greenheck-cms-prod.azureedge.net/atg-cms-prod/images/default-source/design-elements/title-border-with-icon.png?sfvrsn=b9b04392_8)
![EAH-690_Cutaway](https://greenheck-cms-prod.azureedge.net/atg-cms-prod/images/default-source/warehouse/eah-690_cutaway.png?sfvrsn=51d3ca12_4)
Greenheck model EAH-690 adjustable louvers are designed and optimized specifically for smoke removal systems. The adjustable blades open to a full 90 degrees - maximizing free area and minimizing pressure drop. This allows for a reduction in fan size and/or motor HP reducing first cost. Combination louver/dampers are also available when a stationary appearance is desired. Learn more
Suggested models:
- EAH-690: 90-degree adjustable drainable louver
- EACA-601D: hurricane-rated combination louver/damper
![RBUMO-42](https://greenheck-cms-prod.azureedge.net/atg-cms-prod/images/default-source/warehouse/rbumo-42.png?sfvrsn=eff490_4)
Roof-mounted axial upblast fans are a cost-effective, high-performance solution for warehouse smoke exhaust systems. The flexible design of these fans allows you to tailor each to meet the needs of any facility. Learn more
Suggested models:
- RBUMO: belt drive fan used to exhaust high temperature air
- TAUB: belt or direct drive exhaust fan, options for in or out of the air stream
- AX: expanded capacity direct drive exhaust fan
![CUE-CUBE-180](https://greenheck-cms-prod.azureedge.net/atg-cms-prod/images/default-source/warehouse/cue-cube-180.png?sfvrsn=398fca15_4)
Certain geographic locations have special requirements for their ventilation systems. In the hurricane prone region, high wind-ratings are required for smoke exhaust fans. Model GB or CUBE are excellent options to meet these requirements. Learn more
Suggested models: