Greenheck Introduces QEID Upblast Fan

August, 2022

Now available in a roof-mounted configuration

Greenheck’s QEID direct drive mixed flow fan is now available in a roof-mounted exhaust or upblast configuration ideal for discharging clean air or fume exhaust up and away from a building. The QEID Upblast’s mixed flow wheel offers higher efficiency operation than a belt drive fan and requires less maintenance by eliminating belts, pulleys and fan shaft bearings, and a factory-programmed VFD enables easy adjustment and control. A fully-welded heavy-gauge curb cap eliminates leaks and allows for quick mounting to a roof curb. Butterfly dampers provide backflow protection and prevent rain penetration, while a windband protects the dampers from debris and keeps the damper blades closed when not in operation.
Greenheck QEID 27 Upblast Fan
The QEID Upblast fan has performance capacities from 800 to 88,000 cfm and up to 10 in. wg. and is AMCA licensed for Fan Energy Index (FEI), Sound and Air Performance. The QEID Upblast fan is also UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control and can be used for emergency smoke exhaust applications.

For more information, visit https://www.greenheck.com/products/air-movement/fans/roof-mounted-fans/mixed-flow-upblast-exhaust-fans

About Greenheck
Greenheck is a global leader in engineering and manufacturing air movement, control and conditioning equipment. For 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.

To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.