DETAILS
    Close

    Bathroom Exhaust Fan, Product # SP-AP0511W, 30-110 CFM

    Bathroom Exhaust Fan, Product # SP-AP0511W, 30-110 CFM

    • ENERGY STAR rated
    • Virtually silent EC motor with 3 high speeds (50-80-110 CFM)
    • Constant CFM technology
    • Plug and play sensors available
    • Universal 4”, 5” or 6” duct connector
    • Easy installation bracket
    • Two speed capable with integral time delay
    $220.00
    In stock 
    121 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • ENERGY STAR rated
    • Virtually silent EC motor with 3 high speeds (50-80-110 CFM)
    • Constant CFM technology
    • Plug and play sensors available
    • Universal 4”, 5” or 6” duct connector
    • Easy installation bracket
    • Two speed capable with integral time delay

    Model SP-AP features a virtually silent electronically commutated (EC) motor with three built-in, high-speed airflow settings (50, 80 or 110 cfm). Its standard two-speed operation (commonly known as whole house) helps comply with ASHRAE 62.2, WSEC, and CAL Title 24 requirements. Fan features allow for improved performance in a variety of installations, improved indoor air quality and the elimination of issues during test and balance. Units come in lighted and no light configurations with plug and play sensors (humidity and CO2) available.

    • ENERGY STAR® rated
    • Virtually silent EC motor with 3 high speeds (50-80-110 CFM)
    • Constant CFM technology
    • Plug and play sensors available (Humidity and CO2)
    • 4”, 5” or 6” duct connector
    • Easy installation bracket
    • Two speed capable with integral time delay

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    13 x 13 in
    Height
    7 3/4 in
    Depth
    10.313 in
    Weight
    10 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Drive Type
    Direct Drive
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    ETL
    Home Ventilating Institute (HVI)
    Speed Controllable
    Yes
    Voltage
    115
    Motor Included
    Yes
    Shipping Type
    Parcel
    Package Depth
    17 in
    Package Height
    12 in
    Package Weight
    15 lbs
    Package Width
    14 in
    Features
    ENERGY STAR® Rated
    Warranty Length
    3 Years
    Performance
    CFM Range
    30-110
    Ps (in. wg) 0 0.1 0.125 0.25 0.375 0.5 0.625
    16.5 820 820 CFM 50 50 50 50 50 50 50
    Sones <0.3 <0.3 <0.3 0.6 1.5 2.5 3
    18.1 831 831 CFM 80 80 80 80 80 80 60
    Sones <0.3 <0.3 <0.3 0.8 1.4 2 3
    20.1 861 861 CFM 110 110 110 110 110 105 58
    Sones 0.4 0.4 0.5 0.8 1.3 2 3
    16.5 18.1 20.1
    820 831 861
    820 831 861
    Ps (in. wg) CFM Sones CFM Sones CFM Sones
    0 50 <0.3 80 <0.3 110 0.4
    0.1 50 <0.3 80 <0.3 110 0.4
    0.125 50 <0.3 80 <0.3 110 0.5
    0.25 50 0.6 80 0.8 110 0.8
    0.375 50 1.5 80 1.4 110 1.3
    0.5 50 2.5 80 2 105 2
    0.625 50 3 60 3 58 3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget