HLC-FPR
Model HLC-FPR is a fan filter diffuser that creates a negative pressure environment drawing air up and out of a room, removing airborne contaminants via the unit’s gel-seal high efficiency filter, and then discharges clean air. Reverse-flow units are typically used in hazardous compounding spaces and airborne infectious isolation rooms.
Product Features:
- Quiet operation – only NC-46 - NC-51 at 90 feet per minute
- Airflow rates up to 1200 CFM to meet USP 797 & 800 air change requirements
- Field configurable EC motor with constant airflow or constant speed programs
- Unique plenum construction meets stringent pressure and leak testing requirements
- 2 inch or 4 inch HEPA (99.99% on 0.3 microns) or 2 inch ULPA (99.9995% on 0.12 microns) filter with roomside access
- Roomside digital CFM display and adjustment control offers instant visual verification, and can be set or adjusted in seconds
- Easily removable face for cleaning; secured by 1/4 turn fasteners and safety cables to prevent accidental dropping
Purchase Options: