DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Product # CUE-140-7VG122GQD, 851-2808 CFM

    Centrifugal Upblast Exhaust Fan, Product # CUE-140-7VG122GQD, 851-2808 CFM

    • 22 x 22 inch base with prepunched mounting holes for easy attachment to roof curb
    • Energy-efficient, speed controllable, Vari-green® motor
    • Roof or wall mountable
    • Shipping Type:
      Freight
    $2,263.00
    In stock 
    2 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 22 x 22 inch base with prepunched mounting holes for easy attachment to roof curb
    • Energy-efficient, speed controllable, Vari-green® motor
    • Roof or wall mountable
    • Shipping Type:
      Freight

    Model CUE is a direct drive exhaust fan specifically designed for roof or sidewall mounted applications discharging the air directly upward, away from the roof or wall surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • One-piece aluminum windband with rolled bead provides extra rigidity
    • Cooling fins located on top of fan wheel draw outside air through a large breather tube directly into the motor compartment extending motor life
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    Similar to:

    1. Acme PDU-120
    2. Acme PDU-135
    3. Acme PDU-150
    4. Acme PDU-165
    5. Carnes VUDK-15
    6. Loren Cook ACRUB-135
    7. Loren Cook ACRUD-135
    8. Loren Cook ACRUD-150
    9. Loren Cook ACRUD-165
    10. Loren Cook ACRUD-165HP
    11. Loren Cook ACRUD-180HP
    12. Loren Cook ACRUD-180XP
    13. Loren Cook ACRUD-195XP
    14. Loren Cook ACSC-135
    15. Loren Cook VCR-135
    16. Loren Cook VCRD-135
    17. Loren Cook VCRD-150
    18. Loren Cook VCRD-165
    19. Loren Cook VCRD-165HP
    20. Loren Cook VCRD-180HP
    21. Loren Cook VCRD-180XP
    22. Loren Cook VCRD-195XP
    23. Penn Ventilator FX-10B (Upblast or Sidewall)
    24. Penn Ventilator FX-121H (Upblast or Sidewall)
    25. Penn Ventilator FX-131 (Upblast or Sidewall)
    26. Penn Ventilator FX-131H (Upblast or Sidewall)
    27. Penn Ventilator FX-13B (Upblast or Sidewall)
    28. Penn Ventilator FX-141 (Upblast or Sidewall)
    29. Penn Ventilator FX-14B (Upblast or Sidewall)
    30. Penn Ventilator FX-16 (Upblast or Sidewall)
    31. Twin City Fan DCRU/DCRUR-120B
    32. Twin City Fan DCRU/DCRUR-120BE
    33. Twin City Fan DCRU/DCRUR-140B
    34. Twin City Fan DCRU/DCRUR-140BE
    35. Twin City Fan DCRU/DCRUR-160B
    36. Soler & Palau STXB-14
    37. Soler & Palau STXD-14

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    22 x 22 in
    Curb Cap Size
    22 in
    Impeller Diameter
    14 3/4 in
    Roof Opening Width x Roof Opening Length
    18 1/2 x 18 1/2 in
    Base Height
    1 3/4 in
    Damper Width x Damper Height
    16 x 16 in
    Height
    29 3/4 in
    Weight
    78 lbs
    Overall Diameter
    28 7/8 in
    Application
    Exhaust General and Clean Air
    Exhaust Grease-Laden Air
    Housing Material
    Spun Aluminum
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Motor mounted potentiometer
    Certifications
    AMCA Sound & Air
    UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)
    Speed Controllable
    Yes
    Required Accessory
    Roof curb for new roof installations
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1
    Voltage
    115/208-230
    HP
    3/4
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    85
    Shipping Type
    Freight
    Package Depth
    33 in
    Package Height
    34 in
    Package Weight
    60 lbs
    Package Width
    33 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    851-2808
    FRPM Range
    590-1550
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1 1.25 1.5
    3/4 0.72 1550 590 CFM 2808 2743 2671 2594 2509 2422 2329 2226 2110 1823 1349
    Sones 18.7 17.8 17.5 17.7 14.9 13.5 12.9 12.3 12.5 11.6 10.2
    Bhp 0.63 0.64 0.66 0.68 0.69 0.7 0.71 0.72 0.72 0.7 0.62
    3/4
    0.72
    1550
    590
    Ps (in. wg) CFM Sones Bhp
    0 2808 18.7 0.63
    0.125 2743 17.8 0.64
    0.25 2671 17.5 0.66
    0.375 2594 17.7 0.68
    0.5 2509 14.9 0.69
    0.625 2422 13.5 0.7
    0.75 2329 12.9 0.71
    0.875 2226 12.3 0.72
    1 2110 12.5 0.72
    1.25 1823 11.6 0.7
    1.5 1349 10.2 0.62
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (BHP/kW) does not include transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget