RSQ Supply
Model RSQ is a direct-driven mixed flow supply hooded rooftop fan that features rigid construction, ease of service, high efficiency, and low sound levels. Fans are available in twelve sizes and feature a hinged fabra hood and optional 1-inch washable aluminum filters. These units feature a weather resistant galvanized steel housing and offer various configurations and accessories.
- Up to 27,100 cfm
- Up to 3 in. wg.
- Vari-Green® EC motors up to 10 hp
Certificaciones:
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance