DETAILS
    Close

    Bathroom Exhaust Fan, Product # SP-A110-QD, 98-130 CFM

    Bathroom Exhaust Fan, Product # SP-A110-QD, 98-130 CFM

    • Motion and humidity sensing grille options available
    • Acoustic insulation absorbs sound ensuring quiet operation
    • ENERGY STAR rated
    • External electrical access reduces installation time
    • Industry leading low sound levels
    • Speed controllable
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Designer grille included
    • Shipping Type:
      Freight
    $227.00
    In stock 
    1594 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Motion and humidity sensing grille options available
    • Acoustic insulation absorbs sound ensuring quiet operation
    • ENERGY STAR rated
    • External electrical access reduces installation time
    • Industry leading low sound levels
    • Speed controllable
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Designer grille included
    • Shipping Type:
      Freight

    The SP-A110-QD is an ENERGY STAR® certified bathroom exhaust fan designed to provide the lowest sound levels for bathroom exhaust. Featuring an insulated housing, this bathroom fan quietly ventilates your space using 70% less energy than a standard fan, saving on energy costs. The SP-A110-QD includes a spring loaded aluminum backdraft damper eliminating rattling along with external electrical access reducing installation time.

    Replaces Greenheck model(s):

    Greenheck SP-115, Greenheck SP-15, Greenheck SP-210, Greenheck SP-8

    Similar to:

    1. Broan QTXE110
    2. Broan QTXEN110
    3. Broan ULTRA PRO™ RN110
    4. Broan ULTRA Green™ ZB110
    5. Delta Breez BreezElite ELT80-110
    6. Delta Breez BreezElite ELT80-110D
    7. Delta Breez BreezElite ELT80-110H
    8. Delta Breez BreezElite ELT80-110MH
    9. Delta Breez BreezSignature SIG80D
    10. Delta Breez BreezSignature SIG110
    11. Delta Breez BreezSignature SIG80-110
    12. Delta Breez BreezSignature SIG80-110D
    13. Delta Breez BreezSignature SIG80-110H
    14. Delta Breez BreezSignature SIG80-110MH
    15. Panasonic WhisperGreen® Select™ FV-0511VKS2(1)
    16. Panasonic WhisperGreen® Select™ FV-0511VKSL2(1)
    17. Panasonic Whisperfit® FV-08-11VF5
    18. Panasonic Whisperfit® FV-08-11VFL5E
    19. Panasonic Whisperfit® FV-08-11VFM5
    20. Panasonic WhisperCeiling® FV-11VQ5
    21. Air King ECO-Exhaust D4S
    22. Air King ECO-Exhaust D4SH
    23. Air King ECO-Exhaust D4SG
    24. Air King ECO-Exhaust D4D
    25. Air King ECO-Exhaust D4DH
    26. Air King ECO-Exhaust D4DG
    27. Air King ECO-Exhaust E110S
    28. Air King Fire Rated Exhaust FRAK110

    Motion and Humidity Sensing Grille Options

    Greenheck offers designer grilles with motion or combination motion and humidity sensors to provide your bath fan with an updated look and functionality. All optional sensors have time delay functionality as standard allowing for increased occupant comfort while minimizing energy costs.

    Lowest sound levels

    Sick of loud, rattling bathroom fans? These low-CFM SP-A series bathroom exhaust fans offer the lowest sound levels in the industry. With under 0.3 sones, these fans are so quiet, you will barely know the bathroom fan is on.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energy efficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Outlet Width x Height
    8 x 6 in
    Height
    9 in
    Depth
    13 1/4 in
    Weight
    17 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    A
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    950
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    24
    Watts
    18.5
    Shipping Type
    Freight
    Package Depth
    17 in
    Package Height
    12 in
    Package Weight
    15 lbs
    Package Width
    14 in
    Features
    ENERGY STAR® Rated
    Warranty Length
    3 Years
    Performance
    CFM Range
    98-130
    FRPM Range
    760-950
    Max. Operating Amps
    0.16
    Ps (in. wg) 0 0.125 0.25
    19.4 950 760 CFM 130 115 98
    Sones <0.3 <0.3 1.5
    19.4
    950
    760
    Ps (in. wg) CFM Sones
    0 130 <0.3
    0.125 115 <0.3
    0.25 98 1.5
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.


    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget