DETAILS
    Close

    Ceiling Exhaust Fan, Product # SP-A510-VG-QD, 250-557 CFM

    Ceiling Exhaust Fan, Product # SP-A510-VG-QD, 250-557 CFM

    • External electrical access reduces installation time
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Acoustic insulation absorbs sound ensuring quiet operation
    • Energy efficient Vari-Green motor
    • Designer grille included
    • Shipping Type:
      Freight
    $1,190.00
    In stock 
    108 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • External electrical access reduces installation time
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Acoustic insulation absorbs sound ensuring quiet operation
    • Energy efficient Vari-Green motor
    • Designer grille included
    • Shipping Type:
      Freight

    Model SP-A510-VG-QD is a direct drive, ceiling mounted fan designed to provide the lowest sounds levels for bathroom exhaust. Using 70% less energy than a standard fan, this bathroom fan quietly ventilates your space while saving on energy costs. Units feature an insulated housing and are ideal for residential, multi-family or hotel applications.

    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable, with up to 30% turndown
    • Designer grille included

    Vari-Green Motor

    Greenheck’s Vari-Green (VG) Electronically Commutated (EC) motor combines motor technology, controllability and energy-efficiency into one single low maintenance unit and is the industry's first fully controllable motor. The EC motor operates on AC power that is converted to DC – providing more efficient motor operation as compared to an AC operation. The controllability of the Vari-Green motor allows communication compatibility with a variable volume system. This allows speed adjustment of the motor to meet the needs of the system to exhaust air as needed and reduce overexhausting conditioned air.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    19 3/8 x 16 3/8 in
    Outlet Width x Height
    8 x 8 in
    Height
    14 1/2 in
    Depth
    18 in
    Weight
    31 lbs
    Application
    Exhaust General and Clean Air
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Vari-Green EC motor.
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1
    Voltage
    115
    HP
    1/6
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    80
    Shipping Type
    Freight
    Package Depth
    21 in
    Package Height
    16 in
    Package Weight
    37 lbs
    Package Width
    18 in
    Warranty Length
    3 Years
    Performance
    CFM Range
    250-557
    FRPM Range
    400-1275
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625
    25 400 400 CFM 189 - - - - -
    Sones 1.1 - - - - -
    49.1 850 850 CFM 403 353 274 - - -
    Sones 5.8 5.4 4.7 - - -
    155 1275 1275 CFM 604 576 540 496 444 376
    Sones 9.2 9 8.7 8.4 8.1 7.8
    25 49.1 155
    400 850 1275
    400 850 1275
    Ps (in. wg) CFM Sones CFM Sones CFM Sones
    0 189 1.1 403 5.8 604 9.2
    0.125 - - 353 5.4 576 9
    0.25 - - 274 4.7 540 8.7
    0.375 - - - - 496 8.4
    0.5 - - - - 444 8.1
    0.625 - - - - 376 7.8
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.


    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget