DETAILS
    Close

    Inline Cabinet Fan, Product # CSP-A710-VG-QD, 350-737 CFM

    Inline Cabinet Fan, Product # CSP-A710-VG-QD, 350-737 CFM

    • 16.875 x 13.25 inch inlet width x height
    • 10 x 8 inch outlet width x height
    • Energy-efficient, speed controllable, Vari-green® motor
    • Shipping Type:
      Parcel
    $1,307.00
    In stock 
    116 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 16.875 x 13.25 inch inlet width x height
    • 10 x 8 inch outlet width x height
    • Energy-efficient, speed controllable, Vari-green® motor
    • Shipping Type:
      Parcel

    Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound levels are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel. Units are assembled for horizontal discharge but can be field rotated to vertical discharge.

    • Acoustic insulation absorbs sound for quiet operation
    • Vertical electrical access to eliminate drilling holes
    • Large electrical junction box for easy wiring
    • Adjustable mounting brackets for multiple installation conditions
    • Embossed, galvanized steel housing for rigidity
    • Easy access to internal components through access panels
    • Adjustable mounting brackets for various installation conditions
    • Square outlet for quick and easy connections

    California Residents-

    Prop 65 Warning
    Specifications
    Inlet Width x Height
    16 7/8 x 13 1/4 in
    Outlet Width x Height
    10 x 8 in
    Height
    14 1/2 in
    Depth
    14 3/8 in
    Weight
    36 lbs
    Application
    Exhaust General and Clean Air
    Recirculate Air
    Supply Air
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Access Panel
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1
    Voltage
    120
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    80
    Shipping Type
    Parcel
    Package Depth
    16 in
    Package Height
    18 in
    Package Weight
    34 lbs
    Package Width
    21 in
    Warranty Length
    3 Years
    Performance
    CFM Range
    350-737
    FRPM Range
    400-1450
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875
    34 400 400 CFM 201 - - - - - - -
    Sones 0.1 - - - - - - -
    68 925 925 CFM 466 408 331 - - - - -
    Sones 1.6 1.5 1.1 - - - - -
    236 1450 1450 CFM 730 690 655 622 574 614 448 350
    Sones 12.1 12.6 12.8 13.3 12.2 11.3 10.7 11
    34 68 236
    400 925 1450
    400 925 1450
    Ps (in. wg) CFM Sones CFM Sones CFM Sones
    0 201 0.1 466 1.6 730 12.1
    0.125 - - 408 1.5 690 12.6
    0.25 - - 331 1.1 655 12.8
    0.375 - - - - 622 13.3
    0.5 - - - - 574 12.2
    0.625 - - - - 614 11.3
    0.75 - - - - 448 10.7
    0.875 - - - - 350 11
    • Greenheck Fan Corporation certifies that the CSP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and comply with the requirements of the AMCA Certified Ratings Program.
    • The CSP models are not AMCA certified with 50 hertz motors.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget