DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Product # CUE-080-1VG119XQD, 133-534 CFM

    Centrifugal Upblast Exhaust Fan, Product # CUE-080-1VG119XQD, 133-534 CFM

    • 19 x 19 inch base with prepunched mounting holes for easy attachment to roof curb
    • Energy-efficient, speed controllable, Vari-green® motor
    • Roof or wall mountable
    • Shipping Type:
      Freight
    $1,095.00
    In stock 
    1 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 19 x 19 inch base with prepunched mounting holes for easy attachment to roof curb
    • Energy-efficient, speed controllable, Vari-green® motor
    • Roof or wall mountable
    • Shipping Type:
      Freight

    Model CUE is a direct drive exhaust fan specifically designed for roof or sidewall mounted applications discharging the air directly upward, away from the roof or wall surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • One-piece aluminum windband with rolled bead provides extra rigidity
    • Cooling fins located on top of fan wheel draw outside air through a large breather tube directly into the motor compartment extending motor life
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    Similar to:

    1. Acme PDU-080
    2. Captive Aire DU10HFA
    3. Twin City Fan DCRU/DCRUR-071B
    4. Twin City Fan DCRU/DCRUR-072B
    5. Twin City Fan DCRU/DCRUR-073B
    6. Twin City Fan DCRU/DCRUR-073BE
    7. Twin City Fan DCRU/DCRUR-081B
    8. Twin City Fan DCRU/DCRUR-082B
    9. Twin City Fan DCRU/DCRUR-091B

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    19 x 19 in
    Curb Cap Size
    19 in
    Impeller Diameter
    11 in
    Roof Opening Width x Roof Opening Length
    15 1/2 x 15 1/2 in
    Base Height
    1 3/4 in
    Damper Width x Damper Height
    10 x 10 in
    Height
    13 3/8 in
    Weight
    33 lbs
    Overall Diameter
    21 in
    Application
    Exhaust General and Clean Air
    Housing Material
    Spun Aluminum
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Composite
    Includes
    Motor mounted potentiometer
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Speed Controllable
    Yes
    Required Accessory
    Roof curb for new roof installations
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1
    Voltage
    115
    208
    230
    277
    HP
    1/10
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    85
    Shipping Type
    Freight
    Warranty Length
    1 Year
    Performance
    CFM Range
    133-534
    FRPM Range
    1050-1725
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625
    1/10 0.07 1725 1050 CFM 534 491 444 390 333 257
    Sones 8.4 8.5 8.6 8.6 8.7 8.7
    Bhp 0.051 0.057 0.062 0.069 0.073 0.073
    1/10
    0.07
    1725
    1050
    Ps (in. wg) CFM Sones Bhp
    0 534 8.4 0.051
    0.125 491 8.5 0.057
    0.25 444 8.6 0.062
    0.375 390 8.6 0.069
    0.5 333 8.7 0.073
    0.625 257 8.7 0.073
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (BHP/kW) does not include transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget