DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Product # CUE-120-5VG119GQD, 581-2037 CFM

    Centrifugal Upblast Exhaust Fan, Product # CUE-120-5VG119GQD, 581-2037 CFM

    • 19 x 19 inch base with prepunched mounting holes for easy attachment to roof curb
    • Energy-efficient, speed controllable, Vari-green® motor
    • Roof or wall mountable
    • Shipping Type:
      Freight
    $1,896.00
    25 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 19 x 19 inch base with prepunched mounting holes for easy attachment to roof curb
    • Energy-efficient, speed controllable, Vari-green® motor
    • Roof or wall mountable
    • Shipping Type:
      Freight

    Model CUE is a direct drive exhaust fan specifically designed for roof or sidewall mounted applications discharging the air directly upward, away from the roof or wall surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • One-piece aluminum windband with rolled bead provides extra rigidity
    • Cooling fins located on top of fan wheel draw outside air through a large breather tube directly into the motor compartment extending motor life
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    Similar to:

    1. Acme PDU-120
    2. Captive Aire DU30HFA
    3. Carnes VUDK-10 (Upblast or Sidewall)
    4. Carnes VUDK-12 (Upblast or Sidewall)
    5. Loren Cook ACRUB-120
    6. Loren Cook ACRUD-120
    7. Loren Cook ACRUD-165XP
    8. Loren Cook ACRUD-180XP
    9. Loren Cook VCR-120
    10. Loren Cook VCRD-120
    11. Loren Cook VCRD-120
    12. Loren Cook VCRD-165XP
    13. Loren Cook VCRD-180XP
    14. Penn Ventilator FX-101 (Upblast or Sidewall)
    15. Twin City Fan BCRU/BCRUR-120B
    16. Twin City Fan BCRUSH-120B
    17. Twin City Fan BCRW/BCRWR-120B
    18. Twin City Fan DCRU/DCRUR-110B
    19. Twin City Fan DCRU/DCRUR-110BE
    20. Soler & Palau STXB-12
    21. Soler & Palau STXD-10
    22. Soler & Palau STXD-12

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    19 x 19 in
    Curb Cap Size
    19 in
    Impeller Diameter
    13 1/2 in
    Roof Opening Width x Roof Opening Length
    15 1/2 x 15 1/2 in
    Base Height
    1 3/4 in
    Damper Width x Damper Height
    12 x 12 in
    Height
    28 1/4 in
    Weight
    64 lbs
    Overall Diameter
    24 7/8 in
    Application
    Exhaust General and Clean Air
    Exhaust Grease-Laden Air
    Housing Material
    Spun Aluminum
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Motor mounted potentiometer
    Certifications
    AMCA Sound & Air
    UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)
    Speed Controllable
    Yes
    Required Accessory
    Roof curb for new roof installations
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1
    Voltage
    115/208-230
    HP
    1/2
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    85
    Shipping Type
    Freight
    Package Depth
    31 in
    Package Height
    32 in
    Package Weight
    49 lbs
    Package Width
    31 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    581-2037
    FRPM Range
    580-1725
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1 1.25 1.5
    1/2 0.48 1725 580 CFM 2037 1979 1923 1869 1816 1763 1710 1642 1571 1406 1176
    Sones 15.6 16.1 16.7 17.3 17.9 18.2 18.4 18.7 18.7 18.6 18.4
    Bhp 0.39 0.4 0.41 0.43 0.44 0.45 0.46 0.47 0.47 0.48 0.46
    1/2
    0.48
    1725
    580
    Ps (in. wg) CFM Sones Bhp
    0 2037 15.6 0.39
    0.125 1979 16.1 0.4
    0.25 1923 16.7 0.41
    0.375 1869 17.3 0.43
    0.5 1816 17.9 0.44
    0.625 1763 18.2 0.45
    0.75 1710 18.4 0.46
    0.875 1642 18.7 0.47
    1 1571 18.7 0.47
    1.25 1406 18.6 0.48
    1.5 1176 18.4 0.46
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (BHP/kW) does not include transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget