DETAILS
    Close

    Inline Cabinet Fan, Model CSP-A390-VG, 115/208-230/277V, 1 Ph, 57-417 CFM

    Inline Cabinet Fan, Model CSP-A390-VG, 115/208-230/277V, 1 Ph, 57-417 CFM

    • Acoustic insulation absorbs sound for quiet operation
    • Adjustable mounting brackets for multiple installation conditions
    • Easy access to internal components through access panels
    • Balance dial for system balancing
    • Embossed, galvanized steel housing for rigidity
    • Large electrical junction box for easy wiring
    • Speed controllable motor
    • Vertical electrical access to eliminate drilling holes
    • Shipping Type:
      Parcel
    $676.00
    In stock 
    434 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Acoustic insulation absorbs sound for quiet operation
    • Adjustable mounting brackets for multiple installation conditions
    • Easy access to internal components through access panels
    • Balance dial for system balancing
    • Embossed, galvanized steel housing for rigidity
    • Large electrical junction box for easy wiring
    • Speed controllable motor
    • Vertical electrical access to eliminate drilling holes
    • Shipping Type:
      Parcel

    California Residents-

    Prop 65 Warning
    Specifications
    Inlet Width x Height
    12 7/8 x 10 in
    Outlet Width x Height
    8 x 8 in
    Height
    11 1/4 in
    Depth
    11 7/8 in
    Weight
    24 lbs
    Application
    Exhaust General and Clean Air
    Recirculate Air
    Supply Air
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Access Panel
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Phase
    1
    Voltage
    115/208-230
    277
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Non-Vented
    RPM
    1750
    Motor Included
    Yes
    Shipping Type
    Parcel
    Package Depth
    16 in
    Package Height
    13 in
    Package Weight
    22 lbs
    Package Width
    18 in
    Warranty Length
    3 Years
    Performance
    CFM Range
    57-417
    FRPM Range
    350-1750
    Max. Operating Amps
    1.4
    Ps (in. wg) 0 0.1 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1
    42 870 870 CFM 270 244 239 212 191 164 137 104 78 57
    Sones 0.3 <0.3 0.3 0.6 0.7 1.1 1.4 2 2 2.5
    98 1260 1260 CFM 417 400 395 369 350 335 322 307 290 271
    Sones 1.2 1.3 2 1.3 0.9 1.4 2 2.5 3 3
    42 98
    870 1260
    870 1260
    Ps (in. wg) CFM Sones CFM Sones
    0 270 0.3 417 1.2
    0.1 244 <0.3 400 1.3
    0.125 239 0.3 395 2
    0.25 212 0.6 369 1.3
    0.375 191 0.7 350 0.9
    0.5 164 1.1 335 1.4
    0.625 137 1.4 322 2
    0.75 104 2 307 2.5
    0.875 78 2 290 3
    1 57 2.5 271 3
    • Greenheck Fan Corporation certifies that the CSP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and comply with the requirements of the AMCA Certified Ratings Program.
    • The CSP models are not AMCA certified with 50 hertz motors.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget