![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10020/Fans_Roof-Mounted_Mixed-Flow_Exhaust-Fans.png)
Mixed Flow Exhaust Fans
Mixed flow rooftop exhaust fans can be used for a variety of commercial and industrial applications. Fans are designed for clean air applications and feature a unique wheel designed to excel in applications where low sound is critical. Greenheck’s mixed flow fans are more efficient than comparably sized centrifugal and axial impeller fans, reducing the required motor horsepower and lowering operating costs.
OVERVIEW
![Greenheck Mixed Flow Supply Fans - Model RSQ Exhaust Greenheck Mixed Flow Supply Fans - Model RSQ Exhaust](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10019/RSQ-16.png)
RSQ Exhaust
Model RSQ is a direct-driven mixed flow exhaust hooded rooftop fan that features rigid construction, ease of service, high efficiency, and low sound levels. Fans are available in twelve sizes and feature a hinged fabra style hood. These units feature a weather resistant galvanized steel housing and offer various configurations and accessories.
- Up to 25,200 cfm
- Up to 3 in. wg.
- Vari-Green® EC motors up to 10 hp
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance