DETAILS
    Close

    Bathroom Exhaust Fan, Product # SP-B110-QD, 50-133 CFM

    Bathroom Exhaust Fan, Product # SP-B110-QD, 50-133 CFM

    PRODUCT ALERT : Verify Voltage
    115v only

    • Motion and humidity sensing grille options available
    • Compact size for height restricted areas
    • Integral damper prevents unwanted backdrafts
    • Round standard outlet for quick, easy connections
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel
    $149.53
    In stock 
    2763 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Motion and humidity sensing grille options available
    • Compact size for height restricted areas
    • Integral damper prevents unwanted backdrafts
    • Round standard outlet for quick, easy connections
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel

    Model SP-B110-QD is a bathroom exhaust fan, designed to provide the lowest sound levels for bathroom exhaust. Featuring a low profile housing, this bathroom fan quietly and efficiently ventilates your space using 70% less energy than a standard fan. The SP-B110-QD includes a round standard outlet for quick, easy connections along with an integral damper preventing unwanted backdrafts. Units are speed controllable and are ideal for residential, multi-family or hotel applications.

    Replaces Greenheck model(s):

    SP-7

    Similar to:

    Air King Snap-In Exhaust BFQ110

    Motion and Humidity Sensing Grille Options

    Greenheck offers designer grilles with motion or combination motion and humidity sensors to provide your bath fan with an updated look and functionality. All optional sensors have time delay functionality as standard allowing for increased occupant comfort while minimizing energy costs.

    Low Profile Design

    The SP-B series offers a slimmed-down profile to make installing, even in the smallest places, a breeze.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Outlet Diameter
    6 in
    Height
    7 in
    Depth
    13 7/8 in
    Weight
    10 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    950
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    12
    Watts
    8
    Shipping Type
    Parcel
    Warranty Length
    3 Years
    Performance
    CFM Range
    50-133
    FRPM Range
    760-950
    Max. Operating Amps
    1.14
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1
    80.2 950 760 CFM 133 110 97 95 94 91 85 72 50
    Sones 1.5 1.5 2 2 2 3 3.5 4 4.5
    80.2
    950
    760
    Ps (in. wg) CFM Sones
    0 133 1.5
    0.125 110 1.5
    0.25 97 2
    0.375 95 2
    0.5 94 2
    0.625 91 3
    0.75 85 3.5
    0.875 72 4
    1 50 4.5
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget