DETAILS
    Close

    Bathroom Exhaust Fan, Product # SP-B200-QD, 128-197 CFM

    Bathroom Exhaust Fan, Product # SP-B200-QD, 128-197 CFM

    • Compact size for height restricted areas
    • Round standard outlet for quick, easy connections
    • Integral damper prevents unwanted backdrafts
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel
    $226.00
    In stock 
    93 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Compact size for height restricted areas
    • Round standard outlet for quick, easy connections
    • Integral damper prevents unwanted backdrafts
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel

    Model SP-B200-QD is a bathroom exhaust fan, designed to provide the lowest sound levels for bathroom exhaust. Featuring a low profile housing, this bathroom fan quietly and efficiently ventilates your space using 70% less energy than a standard fan. The SP-B200-QD includes a round standard outlet for quick, easy connections along with an integral damper preventing unwanted backdrafts. Units are speed controllable and are ideal for residential, multi-family or hotel applications.

    Replaces Greenheck model(s):

    SP-12

    Similar to:

    Air King Deluxe AK200LS

    Low Profile Design

    The SP-B series offers a slimmed-down profile to make installing, even in the smallest places, a breeze.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Outlet Diameter
    6 in
    Height
    7 in
    Depth
    13 7/8 in
    Weight
    10 lbs
    Application
    Exhaust General and Clean Air
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1100
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    16
    Watts
    27
    Shipping Type
    Parcel
    Package Depth
    16 in
    Package Height
    8 in
    Package Weight
    12 lbs
    Package Width
    15 in
    Warranty Length
    3 Years
    Performance
    CFM Range
    128-197
    FRPM Range
    880-1100
    Max. Operating Amps
    2.2
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1
    172 1100 880 CFM 197 194 191 187 184 181 166 151 128
    Sones 3.5 4 4.5 4.5 5 5 5.5 5.5 5.5
    172
    1100
    880
    Ps (in. wg) CFM Sones
    0 197 3.5
    0.125 194 4
    0.25 191 4.5
    0.375 187 4.5
    0.5 184 5
    0.625 181 5
    0.75 166 5.5
    0.875 151 5.5
    1 128 5.5
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget