DETAILS
    Close

    Bathroom Exhaust Fan, Model SP-A390-VG, 115/208-230/277V, 1Ph, 93-410 CFM

    Bathroom Exhaust Fan, Model SP-A390-VG, 115/208-230/277V, 1Ph, 93-410 CFM

    • ENERGY STAR rated
    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel
    $620.00
    In stock 
    479 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • ENERGY STAR rated
    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Outlet Width x Height
    8 x 8 in
    Height
    11 1/4 in
    Depth
    14 in
    Weight
    24 lbs
    Application
    Exhaust General and Clean Air
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Phase
    1
    Voltage
    115/208-230
    277
    Motor Enclosure
    Totally Enclosed Non-Vented
    RPM
    1750
    Motor Included
    Yes
    Shipping Type
    Parcel
    Package Depth
    16 in
    Package Height
    13 in
    Package Weight
    18 lbs
    Package Width
    18 in
    Warranty Length
    3 Years
    Performance
    CFM Range
    93-410
    FRPM Range
    350-1750
    Ps (in. wg) 0 0.1 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1
    47 935 935 CFM 276 251 248 233 215 196 173 146 120 93
    Sones 2 2 2 2.5 3 3.5 4 5 6 6
    100 1340 1340 CFM 410 395 390 370 361 349 338 325 307 294
    Sones 5 5 5 5 5 6 6.5 7 7 7
    47 100
    935 1340
    935 1340
    Ps (in. wg) CFM Sones CFM Sones
    0 276 2 410 5
    0.1 251 2 395 5
    0.125 248 2 390 5
    0.25 233 2.5 370 5
    0.375 215 3 361 5
    0.5 196 3.5 349 6
    0.625 173 4 338 6.5
    0.75 146 5 325 7
    0.875 120 6 307 7
    1 93 6 294 7
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.


    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget